How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | AF: | 0.38 |
| AK: | 8.5 | AB: | 6.38 |
| D: | 4.5 | AE2: | 0.63 |
| BF: | 0.53 | L: | 9.57 in |
| V: | 2.75 in | BD: | 9 |
| BE1: | 0.5 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| I: | 6.1 in | AJ: | 7.25 |
| AG: | 8.5 | T: | 1.938 |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

