How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 1.938 |
| AB: | 6.38 | BD: | 9 |
| AG: | 8.5 | BF: | 0.53 |
| L: | 9.57 in | G: | 3.26 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AF: | 0.38 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| H: | 0.53 in | AA: | 14 |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | P: | 3.69 in |
| AE2: | 0.63 | L1: | 12.9 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.59 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 31 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

