How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BF: | 0.53 |
| T: | 1.938 | U: | 1.25 in |
| H: | 0.53 in | AA: | 14 |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 8.5 | AE2: | 0.63 |
| L1: | 12.9 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | L: | 9.57 in |
| G: | 3.26 | D: | 4.5 |
| AF: | 0.38 | AJ: | 7.25 |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 7.59 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

