How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | H: | 0.53 in |
| AB: | 6.38 | L1: | 12.9 in |
| BE1: | 0.5 in | BD: | 9 |
| V: | 2.75 in | AG: | 8.5 |
| T: | 1.938 | G: | 3.26 |
| AJ: | 7.25 | D: | 4.5 |
| AA: | 14 | BF: | 0.53 |
| AK: | 8.5 | AF: | 0.38 |
| AE2: | 0.63 | L: | 9.57 in |
| LL: | 4.25 in | I: | 6.1 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

