How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AA: | 14 |
| D: | 4.5 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| U: | 1.25 in | L: | 9.57 in |
| AF: | 0.38 | AE2: | 0.63 |
| LL: | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | T: | 1.938 |
| V: | 2.75 in | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| L1: | 12.9 in | I: | 6.1 in |
| AK: | 8.5 | G: | 3.26 |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.2 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

