How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | H: | 0.53 in |
| D: | 4.5 | L: | 9.57 in |
| AA: | 14 | P: | 3.69 in |
| AK: | 8.5 | AF: | 0.38 |
| LL: | 4.25 in | L1: | 12.9 in |
| T: | 1.938 | AJ: | 7.25 |
| I: | 6.1 in | AE2: | 0.63 |
| BF: | 0.53 | U: | 1.25 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BD: | 9 | G: | 3.26 |
| BE1: | 0.5 in | V: | 2.75 in |
Technical Specifications
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.2 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output RPM: | 43.8 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

