How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | U: | 1.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| G: | 3.26 | T: | 1.938 |
| AB: | 6.38 | D: | 4.5 |
| AF: | 0.38 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.63 | L: | 9.57 in |
| I: | 6.1 in | AG: | 8.5 |
| AA: | 14 | P: | 3.69 in |
| AK: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

