How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 3.69 in | V: | 2.75 in |
| AE2: | 0.63 | AF: | 0.38 |
| AJ: | 7.25 | H: | 0.53 in |
| D: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| BD: | 9 | L1: | 12.9 in |
| AG: | 8.5 | LL: | 4.25 in |
| U: | 1.25 in | I: | 6.1 in |
| G: | 3.26 | T: | 1.938 |
| AB: | 6.38 | L: | 9.57 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 15.5 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

