How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1.938 | Center Distance (in): | 4.25 in |
| AA: | 14 | V: | 2.75 in |
| L: | 9.57 in | BD: | 9 |
| I: | 6.1 in | G: | 3.26 |
| D: | 4.5 | AJ: | 7.25 |
| AF: | 0.38 | H: | 0.53 in |
| AG: | 8.5 | L1: | 12.9 in |
| AB: | 6.38 | LL: | 4.25 in |
| P: | 3.69 in | U: | 1.25 in |
| AE2: | 0.63 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 42YFC |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Motor Frame Size: | 210TC |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 15.5 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

