How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 9.57 in |
| D: | 4.5 | LL: | 4.25 in |
| P: | 3.69 in | BF: | 0.53 |
| AA: | 14 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AE2: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AB: | 6.38 | G: | 3.26 |
| T: | 1.938 | V: | 2.75 in |
| H: | 0.53 in | L1: | 12.9 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 15.5 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

