How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 1.938 |
| I: | 6.1 in | BD: | 9 |
| BE1: | 0.5 in | LL: | 4.25 in |
| AK: | 8.5 | AG: | 8.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | AA: | 14 |
| G: | 3.26 | AB: | 6.38 |
| AF: | 0.38 | U: | 1.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| L: | 9.57 in | H: | 0.53 in |
| AE2: | 0.63 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output RPM: | 339 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

