How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AE2: | 0.63 |
| L: | 9.57 in | AF: | 0.38 |
| AA: | 14 | AG: | 8.5 |
| U: | 1.25 in | AJ: | 7.25 |
| D: | 4.5 | LL: | 4.25 in |
| T: | 1.938 | P: | 3.69 in |
| I: | 6.1 in | G: | 3.26 |
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| BE1: | 0.5 in | L1: | 12.9 in |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 35 | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

