How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BF: | 0.53 |
| I: | 6.1 in | AA: | 14 |
| AF: | 0.38 | BD: | 9 |
| BE1: | 0.5 in | AG: | 8.5 |
| AK: | 8.5 | LL: | 4.25 in |
| L1: | 12.9 in | H: | 0.53 in |
| U: | 1.25 in | V: | 2.75 in |
| L: | 9.57 in | T: | 1.938 |
| AB: | 6.38 | G: | 3.26 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | D: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Bore Code: | 31 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.39 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

