Grove Gear 42YFC-2-1.938-210TC-60
Part #:42YFC-2-1.938-210TC-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | V: | 2.75 in |
| AA: | 14 | G: | 3.26 |
| T: | 1.938 | BE1: | 0.5 in |
| LL: | 4.25 in | BF: | 0.53 |
| H: | 0.53 in | U: | 1.25 in |
| AF: | 0.38 | P: | 3.69 in |
| D: | 4.5 | AB: | 6.38 |
| L: | 9.57 in | I: | 6.1 in |
| AG: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.7 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

