Grove Gear 42YFC-2-1.938-210TC-60-L1
Part #:42YFC-2-1.938-210TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| V: | 2.75 in | T: | 1.938 |
| AE2: | 0.63 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| BE1: | 0.5 in | BD: | 9 |
| P: | 3.69 in | BF: | 0.53 |
| D: | 4.5 | AA: | 14 |
| AJ: | 7.25 | H: | 0.53 in |
| L1: | 12.9 in | AK: | 8.5 |
| L: | 9.57 in | LL: | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
Technical Specifications
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 60:1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output RPM: | 29.2 |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.7 |
| Input Diameter (in): | 1.25 in | Bore Code: | 31 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

