Grove Gear 42YFC-2-1.938-210TC-60-L4
Part #:42YFC-2-1.938-210TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 9.57 in |
| H: | 0.53 in | T: | 1.938 |
| AJ: | 7.25 | AB: | 6.38 |
| D: | 4.5 | AK: | 8.5 |
| V: | 2.75 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| G: | 3.26 | P: | 3.69 in |
| BD: | 9 | AG: | 8.5 |
| AF: | 0.38 | BF: | 0.53 |
| LL: | 4.25 in | AE2: | 0.63 |
| L1: | 12.9 in | AA: | 14 |
Technical Specifications
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.7 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

