Grove Gear 42YFC-2-1.938-210TC-60-L9
Part #:42YFC-2-1.938-210TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 14 | I: | 6.1 in |
| AE2: | 0.63 | AG: | 8.5 |
| G: | 3.26 | AF: | 0.38 |
| AB: | 6.38 | V: | 2.75 in |
| H: | 0.53 in | T: | 1.938 |
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| BD: | 9 | L: | 9.57 in |
| LL: | 4.25 in | U: | 1.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Motor Frame Size: | 210TC | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Model Code: | 42YFC | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

