How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.5 |
| I: | 6.1 in | L1: | 12.9 in |
| L: | 9.57 in | BE1: | 0.5 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| G: | 3.26 | H: | 0.53 in |
| BD: | 9 | AG: | 8.5 |
| BF: | 0.53 | AA: | 14 |
| P: | 3.69 in | AJ: | 7.25 |
| AF: | 0.38 | LL: | 4.25 in |
| AE2: | 0.63 | AK: | 8.5 |
| T: | 1.938 | V: | 2.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

