How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| H: | 0.53 in | L1: | 12.9 in |
| T: | 1.938 | AJ: | 7.25 |
| P: | 3.69 in | AE2: | 0.63 |
| BF: | 0.53 | L: | 9.57 in |
| D: | 4.5 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AG: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | AB: | 6.38 |
| AF: | 0.38 | I: | 6.1 in |
| AK: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 210TC |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 1.79 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

