How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| AB: | 6.38 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| L1: | 12.9 in | AJ: | 7.25 |
| AA: | 14 | D: | 4.5 |
| BE1: | 0.5 in | T: | 1.938 |
| U: | 1.25 in | I: | 6.1 in |
| V: | 2.75 in | BD: | 9 |
| AF: | 0.38 | BF: | 0.53 |
| L: | 9.57 in | AG: | 8.5 |
| G: | 3.26 | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 210TC | Ratio: | 80:1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 1.79 |
| Output Diameter (in): | 1.938 in | Model Code: | 42YFC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

