How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| AA: | 14 | P: | 3.69 in |
| BF: | 0.53 | V: | 2.75 in |
| G: | 3.26 | T: | 1.938 |
| AG: | 8.5 | L: | 9.57 in |
| AB: | 6.38 | AF: | 0.38 |
| U: | 1.25 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 6.1 in |
| L1: | 13.46 in | D: | 4.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Model Code: | 42YFC | Ratio: | 10:1 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 12.9 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

