How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AG: | 8.5 |
| AA: | 14 | AE2: | 0.63 |
| H: | 0.53 in | U: | 1.25 in |
| P: | 3.69 in | V: | 2.75 in |
| BD: | 9 | LL: | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| T: | 1.938 | L: | 9.57 in |
| L1: | 13.46 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.26 |
| D: | 4.5 | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 31 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

