How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | G: | 3.26 |
| AE2: | 0.63 | LL: | 4.25 in |
| U: | 1.25 in | I: | 6.1 in |
| AG: | 8.5 | P: | 3.69 in |
| T: | 1.938 | AF: | 0.38 |
| V: | 2.75 in | AB: | 6.38 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AJ: | 7.25 | D: | 4.5 |
| L1: | 13.46 in | AA: | 14 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 1.2 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

