How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 4.25 in |
| BD: | 9 | AA: | 14 |
| P: | 3.69 in | AB: | 6.38 |
| AE2: | 0.63 | T: | 1.938 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | G: | 3.26 |
| BF: | 0.53 | L: | 9.57 in |
| AJ: | 7.25 | I: | 6.1 in |
| L1: | 13.46 in | D: | 4.5 |
| AK: | 8.5 | V: | 2.75 in |
| AF: | 0.38 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 15:1 | Series Code: | OE |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.3 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

