How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| T: | 1.938 | AG: | 8.5 |
| L: | 9.57 in | P: | 3.69 in |
| AE2: | 0.63 | H: | 0.53 in |
| D: | 4.5 | AB: | 6.38 |
| LL: | 4.25 in | G: | 3.26 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | L1: | 13.46 in |
| U: | 1.25 in | AJ: | 7.25 |
| AF: | 0.38 | AA: | 14 |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.59 |
| Output Diameter (in): | 1.938 in | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

