How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | H: | 0.53 in |
| BF: | 0.53 | AE2: | 0.63 |
| V: | 2.75 in | T: | 1.938 |
| AG: | 8.5 | LL: | 4.25 in |
| BD: | 9 | AK: | 8.5 |
| P: | 3.69 in | I: | 6.1 in |
| U: | 1.25 in | G: | 3.26 |
| AF: | 0.38 | AB: | 6.38 |
| L: | 9.57 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | L1: | 13.46 in |
| BE1: | 0.5 in | D: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Bore Code: | 31 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 7.59 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Output RPM: | 87.5 | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

