How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 8.5 | AB: | 6.38 |
| L1: | 13.46 in | V: | 2.75 in |
| L: | 9.57 in | AE2: | 0.63 |
| U: | 1.25 in | BE1: | 0.5 in |
| I: | 6.1 in | AF: | 0.38 |
| P: | 3.69 in | T: | 1.938 |
| LL: | 4.25 in | G: | 3.26 |
| BF: | 0.53 | D: | 4.5 |
| AA: | 14 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.59 |
| Bore Code: | 31 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

