How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | H: | 0.53 in |
| U: | 1.25 in | I: | 6.1 in |
| AG: | 8.5 | T: | 1.938 |
| V: | 2.75 in | BD: | 9 |
| G: | 3.26 | AA: | 14 |
| D: | 4.5 | LL: | 4.25 in |
| AE2: | 0.63 | BF: | 0.53 |
| AF: | 0.38 | L: | 9.57 in |
| AJ: | 7.25 | P: | 3.69 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Bore Code: | 31 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.938 in | Model Code: | 42YFC |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

