How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| AB: | 6.38 | T: | 1.938 |
| AJ: | 7.25 | H: | 0.53 in |
| L1: | 13.46 in | AA: | 14 |
| I: | 6.1 in | D: | 4.5 |
| BD: | 9 | U: | 1.25 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 8.5 |
| AF: | 0.38 | P: | 3.69 in |
| LL: | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | YFC-2 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

