How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | V: | 2.75 in |
| BE1: | 0.5 in | AA: | 14 |
| AJ: | 7.25 | L: | 9.57 in |
| AK: | 8.5 | AF: | 0.38 |
| BD: | 9 | BF: | 0.53 |
| P: | 3.69 in | T: | 1.938 |
| H: | 0.53 in | LL: | 4.25 in |
| L1: | 13.46 in | I: | 6.1 in |
| U: | 1.25 in | AG: | 8.5 |
| G: | 3.26 | AB: | 6.38 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.24 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

