How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AF: | 0.38 |
| AG: | 8.5 | BE1: | 0.5 in |
| AB: | 6.38 | I: | 6.1 in |
| AA: | 14 | BD: | 9 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 8.5 | T: | 1.938 |
| AJ: | 7.25 | P: | 3.69 in |
| U: | 1.25 in | D: | 4.5 |
| L1: | 13.46 in | L: | 9.57 in |
| V: | 2.75 in | BF: | 0.53 |
| H: | 0.53 in | LL: | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.23 | Assembly: | YFC-2 |
| Model Code: | 42YFC | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 31 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

