How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.38 |
| AE2: | 0.63 | AB: | 6.38 |
| BE1: | 0.5 in | T: | 1.938 |
| G: | 3.26 | AA: | 14 |
| D: | 4.5 | I: | 6.1 in |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 4.25 in | AG: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| P: | 3.69 in | V: | 2.75 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | L1: | 13.46 in |
Technical Specifications
| Ratio Range: | 30:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 5.23 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

