How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | AG: | 8.5 |
| AE2: | 0.63 | D: | 4.5 |
| BD: | 9 | L: | 9.57 in |
| I: | 6.1 in | P: | 3.69 in |
| G: | 3.26 | BE1: | 0.5 in |
| T: | 1.938 | AJ: | 7.25 |
| AB: | 6.38 | H: | 0.53 in |
| AK: | 8.5 | AF: | 0.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | V: | 2.75 in |
| AA: | 14 | BF: | 0.53 |
Technical Specifications
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 339 |
| Motor Frame Size: | 250TC | Bore Code: | 31 |
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 15.5 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

