How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | G: | 3.26 |
| L: | 9.57 in | H: | 0.53 in |
| T: | 1.938 | D: | 4.5 |
| AJ: | 7.25 | U: | 1.25 in |
| AF: | 0.38 | P: | 3.69 in |
| BF: | 0.53 | AG: | 8.5 |
| AE2: | 0.63 | AB: | 6.38 |
| BE1: | 0.5 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BD: | 9 | L1: | 13.46 in |
| AA: | 14 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 339 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 15.5 | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

