How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | L1: | 13.46 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 6.1 in | AJ: | 7.25 |
| L: | 9.57 in | AA: | 14 |
| BD: | 9 | AG: | 8.5 |
| U: | 1.25 in | T: | 1.938 |
| AK: | 8.5 | AE2: | 0.63 |
| V: | 2.75 in | D: | 4.5 |
| BF: | 0.53 | AB: | 6.38 |
| AF: | 0.38 | LL: | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.938 in |
| Output RPM: | 339 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 5:1 | Model Code: | 42YFC |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Bore Code: | 31 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 15.5 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

