How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 6.38 |
| AG: | 8.5 | AA: | 14 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | G: | 3.26 |
| L1: | 13.46 in | L: | 9.57 in |
| I: | 6.1 in | AE2: | 0.63 |
| U: | 1.25 in | LL: | 4.25 in |
| AF: | 0.38 | T: | 1.938 |
| D: | 4.5 | P: | 3.69 in |
| H: | 0.53 in | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Ratio: | 7.5:1 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

