How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| G: | 3.26 | AE2: | 0.63 |
| LL: | 4.25 in | BE1: | 0.5 in |
| U: | 1.25 in | AG: | 8.5 |
| AK: | 8.5 | L1: | 13.46 in |
| AA: | 14 | AJ: | 7.25 |
| AB: | 6.38 | L: | 9.57 in |
| P: | 3.69 in | I: | 6.1 in |
| BF: | 0.53 | T: | 1.938 |
| H: | 0.53 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Bore Code: | 31 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

