How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| L: | 9.57 in | AB: | 6.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 3.69 in | AJ: | 7.25 |
| I: | 6.1 in | LL: | 4.25 in |
| BD: | 9 | T: | 1.938 |
| L1: | 13.46 in | G: | 3.26 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | D: | 4.5 |
| AE2: | 0.63 | AF: | 0.38 |
| U: | 1.25 in | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 7.5:1 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

