How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | P: | 3.69 in |
| V: | 2.75 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| BF: | 0.53 | AG: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| L1: | 13.46 in | I: | 6.1 in |
| H: | 0.53 in | L: | 9.57 in |
| AF: | 0.38 | LL: | 4.25 in |
| AK: | 8.5 | BD: | 9 |
| AA: | 14 | D: | 4.5 |
| U: | 1.25 in | T: | 1.938 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 14.1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

