How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.63 | BD: | 9 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| P: | 3.69 in | AA: | 14 |
| LL: | 4.25 in | L: | 9.57 in |
| H: | 0.53 in | T: | 1.938 |
| D: | 4.5 | BF: | 0.53 |
| I: | 6.1 in | AB: | 6.38 |
| U: | 1.25 in | AK: | 8.5 |
| AF: | 0.38 | AG: | 8.5 |
| V: | 2.75 in | L1: | 13.46 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 1.79 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

