How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 11.81 | U: | 1.25 in |
| AA: | 14 | BF: | 0.41 |
| AE2: | 0.63 | AK: | 4.5 |
| G: | 3.26 | I: | 6.1 in |
| D: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| LL: | 4.25 in | AB: | 6.38 |
| L: | 9.57 in | AG: | 8.5 |
| P: | 3.69 in | T: | 1.938 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 100:1 |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

