How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 4.5 |
| AF: | 0.38 | AA: | 14 |
| I: | 6.1 in | LL: | 4.25 in |
| P: | 3.69 in | T: | 1.938 |
| AE2: | 0.63 | LM: | 11.81 |
| G: | 3.26 | V: | 2.75 in |
| AG: | 8.5 | AJ: | 5.88 |
| AB: | 6.38 | BD: | 5.88 |
| BF: | 0.41 | L: | 9.57 in |
| H: | 0.53 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
Technical Specifications
| Bore Code: | 31 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 56C | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

