How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | H: | 0.53 in |
| D: | 4.5 | AF: | 0.38 |
| BF: | 0.41 | AB: | 6.38 |
| BE: | 0.38 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| U: | 1.25 in | AG: | 8.5 |
| P: | 3.69 in | AE2: | 0.63 |
| G: | 3.26 | L: | 9.57 in |
| LM: | 11.81 | AK: | 4.5 |
| BD: | 5.88 | LL: | 4.25 in |
| AJ: | 5.88 | V: | 2.75 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Bore Code: | 31 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 42YFC | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

