How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| AK: | 4.5 | AE2: | 0.63 |
| LL: | 4.25 in | T: | 1.938 |
| AB: | 6.38 | D: | 4.5 |
| AJ: | 5.88 | LM: | 11.81 |
| H: | 0.53 in | BF: | 0.41 |
| AG: | 8.5 | L: | 9.57 in |
| BD: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | G: | 3.26 |
| P: | 3.69 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

