How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | I: | 6.1 in |
| AF: | 0.38 | P: | 3.69 in |
| H: | 0.53 in | D: | 4.5 |
| U: | 1.25 in | LL: | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| AG: | 8.5 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.63 | AA: | 14 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| T: | 1.938 | L: | 9.57 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Bore Code: | 31 | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

