How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| AF: | 0.38 | I: | 6.1 in |
| H: | 0.53 in | D: | 4.5 |
| BF: | 0.41 | U: | 1.25 in |
| BE: | 0.38 in | V: | 2.75 in |
| BD: | 5.88 | L: | 9.57 in |
| P: | 3.69 in | AG: | 8.5 |
| T: | 1.938 | LM: | 11.81 |
| LL: | 4.25 in | AA: | 14 |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.3 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 42YFC | Output RPM: | 117 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

