How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | AB: | 6.38 |
| G: | 3.26 | LM: | 11.81 |
| U: | 1.25 in | AF: | 0.38 |
| V: | 2.75 in | D: | 4.5 |
| BF: | 0.41 | LL: | 4.25 in |
| L: | 9.57 in | AK: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| T: | 1.938 | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.59 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

