How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| LL: | 4.25 in | AE2: | 0.63 |
| BD: | 5.88 | LM: | 11.81 |
| D: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | P: | 3.69 in |
| U: | 1.25 in | AJ: | 5.88 |
| T: | 1.938 | BF: | 0.41 |
| AA: | 14 | AK: | 4.5 |
| L: | 9.57 in | V: | 2.75 in |
| G: | 3.26 | BE: | 0.38 in |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Series Code: | OE |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 7.59 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

