How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | AE2: | 0.63 |
| T: | 1.938 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | AB: | 6.38 |
| AA: | 14 | BF: | 0.41 |
| BE: | 0.38 in | G: | 3.26 |
| AF: | 0.38 | AG: | 8.5 |
| L: | 9.57 in | H: | 0.53 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | U: | 1.25 in |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Bore Code: | 31 | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

