How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| L: | 9.57 in | LL: | 4.25 in |
| BE: | 0.38 in | P: | 3.69 in |
| AJ: | 5.88 | D: | 4.5 |
| T: | 1.938 | AA: | 14 |
| V: | 2.75 in | AB: | 6.38 |
| AG: | 8.5 | LM: | 11.81 |
| BD: | 5.88 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.24 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 70 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Ratio: | 25:1 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

